Brand: Burndy
Catalog ID: GD1829
Application
For Joining A Range Of Two Parallel Copper Cables To Rod Or Pipe And Burial In Ground Or Concrete
Catalog Number
GD1829
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
240 LBS/in
Material
Copper Alloy, Cast
Material Type - Screw
DURIUM™ Silicon Bronze
Plated
N
Plating Type
Unplated
Sub Brand
MECHANICAL CONNECTOR
Type
GD
U Bolt Type
257
UPC
781810260333
UPC 14 Digit GTIN
00781810260333
Dimension - B Length inch
1.31 in
Dimension - Height fraction
4-3/8 in
Dimension - Height inch
4.38 in
Dimension - Height mm
111.3 mm
Dimension - Width fraction
3-3/4 in
Dimension - Width inch
3.69 in
Dimension - Width mm
94 mm
Conductor - Copper Solid Size
2/0;3/0;4/0
Conductor - Copper Solid Size Range
2/0-4/0
Conductor - Copper Str Size
2/0;3/0;4/0;250
Conductor - Copper Str Size B Range
2
Conductor - Copper Str Size Range
2/0 AWG - 250 kcmil
Conductor - Copper Tube Std Size
2
Conductor - Copper Tube Std Size Range
2
Conductor - Rod Size
2 in
Conductor - Rod Size Range
2 in
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Minimum Pack Quantity
1