Brand: Burndy
Catalog ID: GD1629CG1
Catalog Number
GD1629CG1
Installation Torque Recommended in-lb
360 LBS/in
Material
Copper Alloy, Cast
Material Type - Screw
Steel - Galvanized
Physical Attribute - Screw Type
Hexagonal Bolt
Plated
N
Plating Type
Tin - Electro Plated
UPC
621945138995
UPC 14 Digit GTIN
00621945138995
Dimension - B Length inch
1.25 in
Dimension - Height inch
4.12 in
Dimension - Height mm
104.6 mm
Dimension - Width fraction
3-1/4 in
Dimension - Width inch
3.25 in
Dimension - Width mm
83 mm
Conductor - Copper Solid Size
2/0;3/0;4/0
Conductor - Copper Solid Size Range
2/0-4/0
Conductor - Copper Str Size
2/0;3/0;4/0;250
Conductor - Copper Str Size B Range
1.25
Conductor - Copper Str Size Range
2/0 AWG - 250 kcmil
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
No
Minimum Pack Quantity
1