BURNDY
Image of GD1829CG1 GD1829CG1, Mechanical Grounding Connector, 2 Cables to Rod or Pipe
Image of GD1829CG1 GD1829CG1, Mechanical Grounding Connector, 2 Cables to Rod or Pipe

GD1829CG1, Mechanical Grounding Connector, 2 Cables to Rod or Pipe

Brand: Burndy

Catalog ID: GD1829CG1

Accom: 2 IPS Aluminium Pipe - 250 kcmil to 2/0 SOL Cast Copper Alloy.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • One-wrench installation

Product details

General

Catalog Number

GD1829CG1

Material

Copper Alloy, Cast

Material Type - Screw

Steel - Galvanized

Plated

N

Plating Type

Brite Dip

UPC

621945157439

UPC 14 Digit GTIN

00621945157439

Dimensions

Dimension - B Length inch

1.25 in

Dimension - Height inch

5 in

Dimension - Height mm

0 mm

Dimension - Width fraction

4 in

Dimension - Width inch

4 in

Dimension - Width mm

102 mm

Conductor Related

Conductor - Copper Solid Size

2/0;3/0;4/0

Conductor - Copper Solid Size Range

2/0-4/0

Conductor - Copper Str Size

2/0;3/0;4/0;250

Conductor - Copper Str Size B Range

2

Conductor - Copper Str Size Range

2/0 AWG - 250 kcmil

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads