BURNDY
Image of GD174CW GD174CW, Mechanical Grounding Connector, 2 Cables to Rod or Pipe, Tin Plated
Image of GD174CW GD174CW, Mechanical Grounding Connector, 2 Cables to Rod or Pipe, Tin Plated

GD174CW, Mechanical Grounding Connector, 2 Cables to Rod or Pipe, Tin Plated

Brand: Burndy

Catalog ID: GD174CW

Cast Cu Ground Connector, 2 Cables to Rod or Tube, 1-1/2" IPS, 1-5/8" - 1-7/8" Rod, #8 Sol - #4 Str AWG Cu Cable, Tin plated, 3/8" Bolt.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • One-wrench installation

Product details

General

Catalog Number

GD174CW

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

Y

Plating Type

Tin - Hot Dipped

U Bolt Type

268

UPC

781810117477

UPC 14 Digit GTIN

00781810117477

Dimensions

Dimension - B Length inch

1.31 in

Dimension - Height mm

0 mm

Dimension - Width fraction

3-1/4 in

Dimension - Width inch

3.25 in

Dimension - Width mm

83 mm

Conductor Related

Conductor - Copper Solid Size

8;7;6;5;4

Conductor - Copper Solid Size Range

8-4

Conductor - Copper Str Size

8;7;6;5;4

Conductor - Copper Str Size B Range

1.5

Conductor - Copper Str Size Range

8 AWG - 4 AWG

Conductor - Copper Tube Std Size

1-5/8;1-3/4;1-7/8

Conductor - Copper Tube Std Size Range

1-5/8-1-7/8

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings