Brand: Burndy
Catalog ID: GD194C
Catalog Number
GD194C
Installation Torque Recommended in-lb
240 LBS/in
Material
Copper Alloy, Cast
Material Type - Screw
DURIUM™ Silicon Bronze
Plated
N
Plating Type
Unplated
U Bolt Type
266
UPC
781810260357
UPC 14 Digit GTIN
00781810260357
Dimension - B Length inch
1.38 in
Dimension - Height fraction
5 in
Dimension - Height inch
5.00 in
Dimension - Height mm
127 mm
Dimension - Width fraction
4-1/4 in
Dimension - Width inch
4.19 in
Dimension - Width mm
106 mm
Conductor - Copper Solid Size
8;7;6;5;4
Conductor - Copper Solid Size Range
8-4
Conductor - Copper Str Size
8;7;6;5;4
Conductor - Copper Str Size B Range
2.5
Conductor - Copper Str Size Range
8 AWG - 4 AWG
Conductor - Copper Tube Std Size
2-1/2
Conductor - Copper Tube Std Size Range
2-1/2
Conductor - Rod Size
2 1/2 in
Conductor - Rod Size Range
2 1/2 in
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Minimum Pack Quantity
6