Brand: Burndy
Catalog ID: GK1626
Catalog Number
GK1626
Installation Torque Recommended in-lb
240 LBS/in
Material
Copper Alloy, Cast
Material Type - Screw
DURIUM™ Silicon Bronze
Plated
N
Plating Type
Unplated
Type
Three Cables to Rod or Tube
UPC
781810233726
UPC 14 Digit GTIN
00781810233726
Bolt Size
3/8 in
Dimension - B Length inch
1.50 in
Dimension - Height inch
3.50 in
Dimension - Height mm
88.9 mm
Dimension - Width inch
3.81 in
Dimension - Width mm
97 mm
Conductor - Rod Size
1 1/2 in
Conductor Size
#4 AWG Sol - 2/0 AWG Str
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Minimum Pack Quantity
8