Brand: Burndy
Catalog ID: GK1729
Catalog Number
GK1729
Installation Torque Recommended in-lb
480 LBS/in
Material
Copper Alloy, Cast
Material Type - Screw
DURIUM™ Silicon Bronze
Plated
N
Plating Type
Unplated
Type
Three Cables to Rod or Tube
UPC
781810233740
UPC 14 Digit GTIN
00781810233740
Bolt Size
1/2 in
Dimension - B Length inch
1.63 in
Dimension - Height inch
4.63 in
Dimension - Height mm
117.6 mm
Dimension - Width inch
4.69 in
Dimension - Width mm
119 mm
Conductor - Rod Size
1 5/8 in;1 3/4 in;1 7/8 in
Conductor - Rod Size Range
1 5/8 in-1 7/8 in
Conductor Size
2/0 AWG Sol - 250 kcmil
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Minimum Pack Quantity
8