BURNDY
Image of GK1926 GK1926, Copper Alloy Grounding Clamp, 3 Cables to Rod or Pipe
Image of GK1926 GK1926, Copper Alloy Grounding Clamp, 3 Cables to Rod or Pipe

GK1926, Copper Alloy Grounding Clamp, 3 Cables to Rod or Pipe

Brand: Burndy

Catalog ID: GK1926

Mechanical Grounding Connector, 3 Cables to Rod or Pipe, 4 AWG (Sol.) - 2/0 AWG (Str.), 2-1/2" Pipe, 2-1/2" - 2-7/8" Rod, 3/8" Stud.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • One-wrench installation

Product details

General

Catalog Number

GK1926

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy, Cast

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

Type

Three Cables to Rod or Tube

UPC

781810233610

UPC 14 Digit GTIN

00781810233610

Dimensions

Bolt Size

3/8 in

Dimension - B Length inch

1.50 in

Dimension - Height inch

5.00 in

Dimension - Height mm

127 mm

Dimension - Width fraction

5-1/8 in

Dimension - Width inch

5.06 in

Dimension - Width mm

129 mm

Conductor Related

Conductor - Rod Size

2 1/2 in; 2 7/8 in

Conductor Size

#4 AWG Sol - 2/0 AWG Str

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

4