Brand: Burndy
Catalog ID: CL501TNMHWSS
Catalog Number
CL501TNMHWSS
Material
Copper
Material - Hardware
Stainless Steel
Plated
Y
Plating Type
Tin
Trade Name
QIKLUG™
UPC
781810478769
UPC 14 Digit GTIN
00781810478769
Dimension - D inch
0.47 in
Dimension - Height inch
0.85 in
Dimension - Height mm
21.6 mm
Dimension - Hole Size inch
0.22 in
Dimension - Hole Size mm
6 mm
Dimension - L Length Overall mm
29 mm
Dimension - Length Overall inch
1.13 in
Dimension - N inch
0.19 in
Dimension - Stud Size inch
17/64
Dimension - Width inch
0.38 in
Dimension - Width mm
10 mm
Conductor - Copper Str Size
14;13;12;11;10;9;8;7;6;5;4
Conductor - Copper Str Size Range
14 AWG - 4 AWG
Conductor Type
CU C Str-Size
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
500
Minimum Pack Quantity
10