BURNDY
Image of C4LH1 C4LH1, Cast Bronze Clamp, Cable to Water Pipe
Image of C4LH1 C4LH1, Cast Bronze Clamp, Cable to Water Pipe

C4LH1, Cast Bronze Clamp, Cable to Water Pipe

Brand: Burndy

Catalog ID: C4LH1

Cast Bronze Clamp, Cable to Water Pipe, 10 AWG -6 AWG, 2-1/2" - 4" Water Pipe, 1/2" hub.

  • Cast bronze clamp for grounding rigid conduit systems
  • Continuity from rigid conduit systems to ground provided by cast bronze threaded conduit hub
  • Supplied with zinc plated screws
  • UL467 Listed for the US and Canadian markets

Product details

General

Catalog Number

C4LH1

Material

Bronze Alloy

Material - Hardware

Zinc Plated Steel

Plated

N

Plating Type

Unplated

UPC

781810142219

UPC 14 Digit GTIN

00781810142219

Dimensions

Dimension - Height inch

4.56 in

Dimension - Height mm

115.8 mm

Dimension - L Length Overall mm

122 mm

Dimension - Length Overall inch

4.82 in

Dimension - Pad Width inch

2.44 in

Dimension - Width inch

0.69 in

Dimension - Width mm

18 mm

Conductor Related

Conductor - Armored Cable Size

N

Conductor - Copper Solid Size

10 AWG

Conductor - Copper Solid Size Range

10 AWG

Conductor - Copper Str Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG

Conductor - Copper Str Size Range

10 AWG - 6 AWG

Conductor - Pipe EMT Size

2 1/2 in;3 in;3 1/2 in;4 in

Conductor - Pipe EMT Size Range

2 1/2 in-4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

NC

UL Listed

Yes

Logistics

Minimum Pack Quantity

30

Resources and downloads