BURNDY
Image of YGHA362N YGHA362N Compression Grounding Lug, 600 kcmil Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing
Image of YGHA362N YGHA362N Compression Grounding Lug, 600 kcmil Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing

YGHA362N Compression Grounding Lug, 600 kcmil Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing

Brand: Burndy

Catalog ID: YGHA362N

HYLUG™ Copper Compression Terminal for Grounding; Heavy Duty; 2-Hole.

  • Irreversible compression ground terminal specifically designed for grounding applications
  • Each connector has an inspection probe hole to ensure proper cable insertion
  • UL467 Listed
  • Acceptable for Direct Burial in earth or concrete
  • UL486A Listed
  • Prefilled with PENETROX™ compound and strip sealed

Product details

General

Catalog Number

YGHA362N

Connector Type

Terminal

Die Index

576

Material

Copper

Physical Attribute - Number of Crimps Required

1

Plated

N

Plating Type

Unplated

Trade Name

HYLUG™

Type

Terminals

UPC

781810340356

UPC 14 Digit GTIN

00781810340356

Dimensions

Dimension - B Length fraction

1-19/50 in

Dimension - B Length inch

1.38 in

Dimension - D inch

3.00 in

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

139 mm

Dimension - Length Overall inch

5.48 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

1.55 in

Dimension - Pad Width inch

2.10 in

Dimension - Z (inch)

0.62 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Size

600 kcmil

Conductor - Copper Str Size Range

600 kcmil

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

IEEE 837

Standards - Industry Standards Met

IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

6

Minimum Pack Quantity

1

Pallet Quantity

1044

Resources and downloads