BURNDY
Image of YGL34C2 YGL34C2 Compression Cross Grid Connector, 250-500 kcmil Cu or 5/8"-3/4" Ground Rod or #5-6 Rebar Run, 6 Sol-2 Str Cu Tap
Image of YGL34C2 YGL34C2 Compression Cross Grid Connector, 250-500 kcmil Cu or 5/8"-3/4" Ground Rod or #5-6 Rebar Run, 6 Sol-2 Str Cu Tap
Buy America(n) Qualified

YGL34C2 Compression Cross Grid Connector, 250-500 kcmil Cu or 5/8"-3/4" Ground Rod or #5-6 Rebar Run, 6 Sol-2 Str Cu Tap

Brand: Burndy

Catalog ID: YGL34C2

HYGRIDâ„¢ Cross Connector, #6 solid through 500 kcmil, 2.50 in L, 2.09 in W.

  • Irreversible compression ground grid cross connector allows adjustment of the compression elements prior to installation
  • UL467 Listed
  • Acceptable for Direct Burial in earth and concrete
  • Prefilled with PENETROXâ„¢ compound and strip sealed

Product details

General

Application

For Direct Burial In Earth And Concrete

Catalog Number

YGL34C2

Connector Type

Tap

Die Index

998

EU RoHS Indicator

Yes

Material

Copper

Oxide Inhibitor Type

Penetrox E

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

HYGRID

Trade Name

HYGRIDâ„¢

Type

Taps

UPC

781810220030

UPC 14 Digit GTIN

00781810220030

Dimensions

Dimension - B Length fraction

3/4 in

Dimension - B Length inch

0.75 in

Dimension - D inch

0.31 in

Dimension - L Length Overall mm

64 mm

Dimension - Length Overall inch

2.50 in

Dimension - Pad Width inch

2.09 in

Conductor Related

Conductor - Copper Solid Size B

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Solid Size B Range

6 AWG-2 AWG

Conductor - Copper Str Size A

250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size A Range

250 kcmil-500 kcmil

Conductor - Copper Str Size B

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Size B Range

6 AWG-2 AWG

Conductor - Rebar Size A

5; 6

Conductor - Rebar Size A Range

5-6

Conductor - Rod Size A

5/8 in;3/4 in

Conductor - Rod Size A Range

5/8 in-3/4 in

Conductor Type

  • CU C Solid-Size A
  • CU C Str-Size A
  • Rod-Size A
  • Rebar-Size A
  • CU C Solid-Size B
  • CU C Str-Size B

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

  • UL467
  • IEEE 837
  • IEEE 837 2014 Qualified

Standards - Industry Standards Met

UL467;IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

6

Minimum Pack Quantity

1

Pallet Quantity

2784