BURNDY
Image of YGHC26C26 YGHC26C26 Compression Grounding C-TAP Connector, #1-2/0 AWG Str, 3/8" Rod Run, #1-2/0 AWG Str Tap
Image of YGHC26C26 YGHC26C26 Compression Grounding C-TAP Connector, #1-2/0 AWG Str, 3/8" Rod Run, #1-2/0 AWG Str Tap
play
3D View
play
360 View
+2
Image of YGHC26C26 YGHC26C26 Compression Grounding C-TAP Connector, #1-2/0 AWG Str, 3/8" Rod Run, #1-2/0 AWG Str Tap
Buy America(n) Qualified

YGHC26C26 Compression Grounding C-TAP Connector, #1-2/0 AWG Str, 3/8" Rod Run, #1-2/0 AWG Str Tap

OR

Brand: Burndy

Catalog ID: YGHC26C26

Copper Compression C Connector, 1 - 2/0 AWG(Str), 3/8" Rod (Run) & 1 - 2/0 AWG(Str) (Tap).

  • Irreversible compression ground tap figure C connector
  • C-shaped opening permits placing two continuous parallel cables into conductor groove
  • UL467 Listed
  • Acceptable for direct burial in earth or concrete
  • Prefilled with PENETROX™ compound and strip sealed

Product details

General

Application

For Direct Burial Cables

Catalog Number

YGHC26C26

Connector Type

Tap

Die Index

O

EU RoHS Indicator

Yes

Material

Copper

Physical Attribute - Number of Crimps Required

1

Plated

N

Plating Type

Unplated

Sub Brand

HYGROUND, HYTAP

Trade Name

HYTAP™

Type

Taps

UPC

781810221037

UPC 14 Digit GTIN

00781810221037

Dimensions

Dimension - B Length inch

0.75 in

Dimension - Height fraction

1-27/50 in

Dimension - Height inch

1.54 in

Dimension - Height mm

39.1 mm

Dimension - L Length Overall mm

19 mm

Dimension - Length Overall inch

0.75 in

Conductor Related

Conductor - Copper Str Run

1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Run Range

1 AWG-2/0 AWG

Conductor - Copper Str Tap

1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Tap Range

1 AWG-2/0 AWG

Conductor - Rod Run

3/8 in

Conductor - Rod Run Range

3/8 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

Direct Burial

Standards - Industry Standards Met

UL467;IEEE 837;UL468A-468B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

14800

Media

3D AR Model

360 View