Brand: Burndy
Catalog ID: QPX4444L
Catalog Number
QPX4444L
Connector Type
Universal Clamp
Material
Copper
Material - Hardware
DURIUM™ Silicon Bronze
Physical Attribute - Number of Holes
4
Physical Attribute - Number of Screws
4
Physical Attribute - Screw Type
Hexagonal Bolt
Plated
N
Plating Type
Unplated
Temperature Rating
194
Trade Name
VERSITAP™
UPC
781810162385
UPC 14 Digit GTIN
00781810162385
Dimension - Height mm
0 mm
Dimension - Width inch
2.62 in
Dimension - Width mm
67 mm
Rating - Minimum Voltage
600
Conductor - Copper Str Run
500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil
Conductor - Copper Str Run Range
500 kcmil-1000 kcmil
Conductor - Copper Str Tap
500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil
Conductor - Copper Str Tap Range
500 kcmil-1000 kcmil
Conductor - Nominal Diameter
0.813, 0.893, 0.893, 0.964, 0.998, 1.031, 1.031, 1.094, 1.151
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL486C
Standards - Industry Standards Met
UL486C
Standards - RoHS Compliance Status
EX
UL Listed
No
Minimum Pack Quantity
11