BURNDY
Image of K12P6C3P1/0CAG1 K12P6C3P1/0CAG1, AL Neutral Bar, #14-1/0 AWG, #14-6 AWG, 15 Circuits
Image of K12P6C3P1/0CAG1 K12P6C3P1/0CAG1, AL Neutral Bar, #14-1/0 AWG, #14-6 AWG, 15 Circuits

K12P6C3P1/0CAG1, AL Neutral Bar, #14-1/0 AWG, #14-6 AWG, 15 Circuits

Brand: Burndy

Catalog ID: K12P6C3P1/0CAG1

Dual rated Aluminum Neutral bar for copper and aluminum conductors, 15 Circuits, 14-1/0 AWG , 14-6AWG wire range.

  • Aluminum Neutral Bar, 15 Circuits
  • AL or Cu: (3) #14-1/0 AWG, (12) 14-6 AWG

Product details

General

Catalog Number

K12P6C3P1/0CAG1

Material

Aluminum

Plated

N

Plating Type

Unplated

UPC

781810659137

UPC 14 Digit GTIN

00781810659137

Dimensions

Dimension - Height inch

0.62 in

Dimension - Height mm

15.7 mm

Dimension - L Length Overall mm

110 mm

Dimension - Length Overall inch

4.34 in

Dimension - Width inch

0.38 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Size Range

(3) 14-1/0 AWG , (12) 14-6 AWG

Conductor - Copper Str Size Range

(3) 14-1/0 AWG , (12) 14-6 AWG

Number of Conductors

15

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

150

Minimum Pack Quantity

1

Resources and downloads