BURNDY
Image of ACC-RBC15 ACC-RBC15, Rail Cable Clip, Up to 4 0.55" PV wires or 2 Micor Inverter Trunk
Image of ACC-RBC15 ACC-RBC15, Rail Cable Clip, Up to 4 0.55" PV wires or 2 Micor Inverter Trunk

ACC-RBC15, Rail Cable Clip, Up to 4 0.55" PV wires or 2 Micor Inverter Trunk

Brand: Burndy

Catalog ID: ACC-RBC15

Rail Cable Clips.

  • 304 Stainless Steel Clips that install on the rail, channel, or slot

Product details

General

Application

Bundles of PV wire, Micro Inverter Trunk or AC cable
Wire Diameter Range: Max 15.0mm in total

Catalog Number

ACC-RBC15

Item Type

3B

Material

304 Stainless Steel

Mounting Method

Rail Channel or Slot Width: 6.35mm to 13.5mm

Trade Name

WILEY

Type

Cable Clips

UPC

621945452541

UPC 14 Digit GTIN

00621945452541

Dimensions

Dimension - Thread Size

-

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certified Listed

UL1565

Industry Standard(s)

UL1565

UL Listed

Yes

Logistics

Carton Quantity

4000