BURNDY
Image of CSB163900SR1 CSB163900SR1, Cold Shrink Splice Kit, Black, Conductor Range: 1200-2000 kcmil
Image of CSB163900SR1 CSB163900SR1, Cold Shrink Splice Kit, Black, Conductor Range: 1200-2000 kcmil

CSB163900SR1, Cold Shrink Splice Kit, Black, Conductor Range: 1200-2000 kcmil

Brand: Burndy

Catalog ID: CSB163900SR1

In-line splice sealing kit, Conductor range- 1200-200, Supplied tube length- 7.5", Relaxed tube length- 9.00".

  • Easy, safe installation
  • Suitable for a wide range of cable sizes
  • UV resistance, thermal stability
  • No special tools or training required
  • Forms a moisture proof seal
  • Superior, time-saving insulation technology
  • Indoor and outdoor applications

Product details

General

Catalog Number

CSB163900SR1

Connector Type

SEAL SPLICE KITS

Material

RUBBER

UPC

621945442009

UPC 14 Digit GTIN

00621945442009

Dimensions

Dimension - Height mm

0 mm

Conductor Related

Conductor Size

1250kcmil - 2000kcmil

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1