Brand: Burndy
Catalog ID: KVS34AG19
Catalog Number
KVS34AG19
Material
Copper
Plated
N
Plating Type
Unplated
Trade Name
OKLIP™
UPC
781810496800
UPC 14 Digit GTIN
00781810496800
Dimension - Height mm
0 mm
Conductor - ACSR Str Run Range
336.4 kcmil - 397.5 kcmil
Conductor - ACSR Str Tap Range
5 ACSR - 397.5 kcmil
Conductor - AL Str Run Range
400 kcmil- 500 kcmil
Conductor - AL Str Tap Range
4 str.- 500 kcmil
Conductor - Copper Str Run Range
400 kcmil- 500 kcmil
Conductor - Copper Str Tap Range
5 str. - 500 kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Minimum Pack Quantity
100