BUR_PPHID-264293_KVS34
BUR_PPHID-264293_KVS34

KVS40, 2-piece OKLIP Service Connector for heavy duty applications

Brand:

Burndy

Catalog ID:

KVS40

Compact, two-piece, high strength, high copper alloy BURNDY OKLIP recommended for heavy duty connections. Neoprene rings hold DURIUM bolts in place during installation.Installed with ordinary wrench.Recommended tightening torque:500 in-lb.

Features: Compact, Two-Piece, High Strength, High Copper Alloy BURNDY OKLIP Recommended For Heavy Duty Connections, Neoprene Rings Hold DURIUM Bolts In Place During Installation, Installed With Ordinary Wrench, Installation Torque: 500 IN-LB, Conductor Type: Run: Copperweld, Commercial Stranded Copper, Tap: Copperweld, Commercial Stranded Copper, Conductor Spacer: No

Product details

General

Application

For Copper And Copperweld, Heavy Duty Connections

Catalog Number

KVS40

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

500 LBS/in

Material

Copper

Plated

N

Plating Type

Unplated

Sub Brand

OKLIP

Trade Name

OKLIP™

Type

KVS

UPC

781810063903

UPC 12 Digit

7818100639033

Dimensions

Dimension - Height inch

3.19 in

Dimension - Stud Size inch

1/2 in

Dimension - Width inch

2.50 in

Conductor Related

Conductor - Copper Str Run Range

400 - 800 kcmil

Conductor - Copper Str Tap Range

3/0 str. - 800 kcmil

Conductor Type

  • CU C Str-Run
  • CU C Str-Tap
  • CU Weld C Solid-Run
  • CU Weld C Solid-Tap

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL486C

Standards - Industry Standards Met

UL486C

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads