Brand: Burndy
Catalog ID: TMH272
Application
The kits can be ordered for specific applications ensuring the proper type and amount of hardware for each installation.Packaged in separate sealed bags, they are convenient to use, eliminating mismatched quantities.
Catalog Number
TMH272
Connector Type
Hardware
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
480 LBS/in
Material
SILICON BRONZE
Sub Brand
DURIUM
Trade Name
DURIUM™
Type
Silicon Bronze Hardware Kits
UPC
781810012307
UPC 14 Digit GTIN
00781810012307
Dimension - Bolt Size fraction
1/2
Dimension - Thread Size
1/2 - 13
Dimension - Threads per inch
13
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
12
Minimum Pack Quantity
1
Pallet Quantity
5568