BURNDY
Image of TMHG42 TMHG42, Stainless Steel Hardware Kit for I-Beam Connector (not included)
Image of TMHG42 TMHG42, Stainless Steel Hardware Kit for I-Beam Connector (not included)

TMHG42, Stainless Steel Hardware Kit for I-Beam Connector (not included)

Brand:

Burndy

Catalog ID:

TMHG42

Stainless Steel Hardware Kit For I-Beam Connector, 1/2" Screw, 0.42" Max. Terminal Pad Thickness.

GROUNDLINK connectors are made of high-conductivity wrought copper and come pre-filled with PENETROX E compound and strip sealed. Order terminal mounting hardware separately.

Product details

General

Application

An irreversible compression ground connection which allows attachment to a structural steel standard (angled) or wide flange (para llel) beam.

Catalog Number

TMHG42

Connector Type

Hardware

EU RoHS Indicator

Yes

Material

STAINLESS STEEL

Sub Brand

INSULUG

Type

Compression Ground Connector

UPC

781810035054

UPC 12 Digit

7818100350544

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - Thread Size

1/2 - 13

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

  • UL 486A-B
  • IEEE 837

Standards - Industry Standards Met

  • UL 486A-B
  • IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

12

Minimum Pack Quantity

1

Pallet Quantity

5568

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings