Brand: Burndy
Catalog ID: 38CHENBOX
Application
Used to fasten the joints
Catalog Number
38CHENBOX
Connector Type
Nut
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
180 LBS/in
Material
SILICON BRONZE
Sub Brand
DURIUM
Trade Name
DURIUM™
Type
HARDWARE
UPC
781810012383
UPC 14 Digit GTIN
00781810012383
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.375 in
Dimension - Outside Diameter inch
0.56 in
Dimension - Thread Size
3/8-16
Dimension - Threads per inch
16
Buy America(n) Qualified
Buy American Act Compliant (All status valid till December 2024)
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
50
Minimum Pack Quantity
1
Pallet Quantity
48000