BURNDY
Image of 25SWBOX100 25SWBOX100, 1/4" Split Washer, Silicon Bronze
Image of 25SWBOX100 25SWBOX100, 1/4" Split Washer, Silicon Bronze

25SWBOX100, 1/4" Split Washer, Silicon Bronze

Brand: Burndy

Catalog ID: 25SWBOX100

1/4" Split Washer, Silicon Bronze.

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

Product details

General

Catalog Number

25SWBOX100

Connector Type

Washer - Split

Material

SILICON BRONZE

UPC

781810376126

UPC 14 Digit GTIN

00781810376126

Dimensions

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25 in

Dimension - Inside Diameter inch

0.262

Dimension - Outside Diameter inch

0.49 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Resources and downloads