BURNDY
Image of 25SWSSLT 25SWSSLT, 1/4" Split Washer, Stainless Steel
Image of 25SWSSLT 25SWSSLT, 1/4" Split Washer, Stainless Steel
Buy America(n) Qualified

25SWSSLT, 1/4" Split Washer, Stainless Steel

Brand: Burndy

Catalog ID: 25SWSSLT

Stainless Steel 1/4" Split Washer.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

Product details

General

Catalog Number

25SWSSLT

Connector Type

Washer - Split

Material

STAINLESS STEEL

UPC

781810012765

UPC 14 Digit GTIN

00781810012765

Dimensions

Dimension - Bolt Size fraction

1/4

Dimension - Thread Size

1/4 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads