BURNDY
Image of UPG997 Inspection Gage, Alloy Tool Steel Per MIL-S-5696 Grade IV, Index 997, GO/NO GO
Image of UPG997 Inspection Gage, Alloy Tool Steel Per MIL-S-5696 Grade IV, Index 997, GO/NO GO

Inspection Gage, Alloy Tool Steel Per MIL-S-5696 Grade IV, Index 997, GO/NO GO

Brand: Burndy

Catalog ID: UPG997

Inspection Gage, Alloy Tool Steel Per MIL-S-5696 Grade IV, Index 997, GO/NO GO.

  • Go/NoGo Gage for U997 die set
  • Index 997

Product details

General

Application

Inspection

Catalog Number

UPG997

Tool Type

Gauge, Inspection

Type

Gauge

UPC

781810130506

UPC 14 Digit GTIN

00781810130506

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Gage only

Resources and downloads