BURNDY
Image of B2CD Chrome Vanadium Steel Holding Die, 2 AWG STR, 60 Index, For Navy and Commercial
Image of B2CD Chrome Vanadium Steel Holding Die, 2 AWG STR, 60 Index, For Navy and Commercial

Chrome Vanadium Steel Holding Die, 2 AWG STR, 60 Index, For Navy and Commercial

Brand: Burndy

Catalog ID: B2CD

Holding Die, 2 AWG STR, 60 Index, Navy and Commercial.

  • Chrome Vanadium Steel Material
  • Holding Style
  • Navy and Commercial
  • Index 60

Product details

General

Catalog Number

B2CD

Die Index

60

Die Type

B Die

Type

Die

UPC

781810009284

UPC 14 Digit GTIN

00781810009284

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads