BURNDY
Image of B6CD Chrome Vanadium Steel Holding Die, 6 AWG STR, 30 Index, For Navy and Commercial
Image of B6CD Chrome Vanadium Steel Holding Die, 6 AWG STR, 30 Index, For Navy and Commercial

Chrome Vanadium Steel Holding Die, 6 AWG STR, 30 Index, For Navy and Commercial

Brand: Burndy

Catalog ID: B6CD

Holding Die, 6 AWG STR, 30 Index, Navy and Commercial.

  • Chrome Vanadium Steel Material
  • Holding Style
  • Navy and Commercial
  • Index 30

Product details

General

Catalog Number

B6CD

Die Index

7 with Y34PR;94 with Y34PR;511 with Y34PA

Die Type

B Die

Type

Die

UPC

781810134047

UPC 14 Digit GTIN

00781810134047

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings