BURNDY
Image of B28D Chrome Vanadium Steel Holding Die, 4/0 AWG STR, 200 Index, For Navy and Commercial
Image of B28D Chrome Vanadium Steel Holding Die, 4/0 AWG STR, 200 Index, For Navy and Commercial

Chrome Vanadium Steel Holding Die, 4/0 AWG STR, 200 Index, For Navy and Commercial

Brand: Burndy

Catalog ID: B28D

Holding Die, 4/0 AWG STR, 200 Index, Navy and Commercial.

  • Chrome Vanadium Steel Material
  • Holding Style
  • Navy and Commercial
  • Index 200

Product details

General

Catalog Number

B28D

Die Index

200

Die Type

B Die

Type

Die

UPC

781810009314

UPC 14 Digit GTIN

00781810009314

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads