BURNDY
Image of WPBBNBOX25 WEJTAP™ Booster, Blue, Qty: 25
Image of WPBBNBOX25 WEJTAP™ Booster, Blue, Qty: 25
Buy America(n) Qualified

WEJTAP™ Booster, Blue, Qty: 25

Brand: Burndy

Catalog ID: WPBBNBOX25

WEJTAP™ Booster, Blue, Box of 25.

  • The WEJTAP™ System requires use of boosters for installation of connectors
  • Boosters are available packaged with connectors and also sold separately

Product details

General

Application

  • Fired-On Connections

Application - For Use On

Booster for WEJTAP system

Catalog Number

WPBBNBOX25

Color

Blue

EU RoHS Indicator

Yes

Sub Brand

WEJTAP

Tool Type

Powder Actuated

Trade Name

WEJTAP™

Type

Powder Actuated

UPC

781810282458

UPC 14 Digit GTIN

00781810282458

Dimensions

Height

0 in

Length

2.39 in

Width

0.93 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Standards - RoHS Compliance Status

NC

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Package Contents

(25 each) Blue WEJTAP™ Booster

Pallet Quantity

24000