Y29BH
Y29BH

4.5-Ton Remote C-Head, Pump/Hose, 6,000 psi, Uses D Dies, MIL-T-7928, UL/CSA

Brand:

Burndy

Catalog ID:

Y29BH

4.5T Remote C-Head, Pump/Hose, 6,000 psi, MIL-T-7928, UL/CSA.

Product details

General

Application

Crimping

Application - For Use On

Copper Insulated and Uninsulated, MIL-T-7928

Catalog Number

Y29BH

Crimp Force Capacity

4.5 ton

Die Type

D Die

Tool Type

Remote Hydraulic Crimper

Trade Name

HYPRESS™

Type

Crimper

UPC

781810039038

UPC 12 Digit

7818100390388

Dimensions

Dimensions

10.75 in x 1.25 in x 3.00 in

Height

3 in

Jaw Width

1.15 in

Length

10.75 in

Weight

5 lb

Width

1.25 in

Conductor Related

Crimping Ranges

Copper #8 - 2/0 AWG Code/Flex, Copper #8 - 4/0 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Tool, Metal Case

Resources and downloads