Brand: Burndy
Catalog ID: Y34BH
Application
Crimping
Application - For Use On
Copper, Welding, N40-N500 Navy, Fexible and Extra Flexible, Aircraft Cable
Catalog Number
Y34BH
Crimp Force Capacity
9 ton
Die Type
B Die
Tool Type
Remote Hydraulic Crimper
Trade Name
HYPRESS™
Type
Crimper
UPC
781810408544
UPC 14 Digit GTIN
00781810408544
Dimensions
16.75 in x 3.00 in x 3.00 in
Height
3 in
Jaw Width
1.10 in
Length
16.75 in
Weight
8 lb
Width
3 in
Crimping Ranges
Copper #4 - 500 kcmil code cable,Welding Cable: 350 kcmil,N40 to N500 Navy Cable,Flexible and Extra Flexible#4 - 4/0 Aircraft Cable; HYCRAB™ BURNDY® Network Connector System-Copper: #4 - 500 kcmil str., Aluminum: #6 - 300 kcmil
Standards - RoHS Compliance Status
EX
Minimum Pack Quantity
1
Package Contents
Tool, Metal Case