BUR_SKU_Y10AC9
BUR_SKU_Y10AC9

Y10AC9 Hydraulic OEM Pump Kit with Foot Switch, 7 Qts, 10,000 psi, 5/8 HP 115V-AC 60/50 Hz 11 Amps Full Load

Brand:

Burndy

Catalog ID:

Y10AC9OEM

Y10AC9 Hydraulic OEM Pump Kit with Foot Switch, 10,000 psi.

  • Audible Pop Off valve
  • Autoretract
  • Foot pedal switch with protective guard
  • Large capacity reservoir

Product details

General

Application

Pumping

Application - For Use On

Use with 10,000 psi Remote Hydraulic Crimpers and Cutters

Catalog Number

Y10AC9OEM

Power Source

5/8 HP 115V-AC Motor; 50/60 Cycle

Tool Type

Pump, Electric Hydraulic

Type

Pump

UPC

781810463017

UPC 12 Digit

7818104630177

Dimensions

Dimensions

12.37 in x 10.25 in x 15.86 in

Height

15.86 in

Length

12.37 in

Width

10.25 in

Electrical Ratings

Current Draw Max

11 Amperes

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Pump, Foot Control