BURNDY
Image of Y46LWBH 15-Ton Remote Latch Head Crimper, 10000 psi, Uses P and U Dies with PUADP1 Adapter
Image of Y46LWBH 15-Ton Remote Latch Head Crimper, 10000 psi, Uses P and U Dies with PUADP1 Adapter

15-Ton Remote Latch Head Crimper, 10000 psi, Uses P and U Dies with PUADP1 Adapter

Brand: Burndy

Catalog ID: Y46LWBH

15T Remote Latch Head Crimper, 10000 psi.

Product details

General

Application

Crimping

Application - For Use On

Copper, Aluminum, ACSR Terminals and Splices

Catalog Number

Y46LWBH

Crimp Force Capacity

15 ton

Die Type

P Die and U Die with PUADP1 Adapter

Tool Type

Remote Hydraulic Crimper

Trade Name

HYPRESS™

Type

Crimper

UPC

781810673690

UPC 14 Digit GTIN

00781810673690

Dimensions

Dimensions

14.88 in x 5.06 in x 14.88 in

Height

14.88 in

Length

14.88 in

Weight

12.4 lb

Width

5.06 in

Conductor Related

Crimping Ranges

Copper - #8 AWG Str. - 1500 kcmil; Aluminum - #8 AWG - 1250 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

UI

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Tool, Nylon Carry Bag

Pallet Quantity

44

Resources and downloads