BURNDY
Image of WTRBYK WEJTAP™ Power Unit, Large (Yellow) Frame/Removal Clip, Small (Red/Blue) Frame/Removal Clip, Cleaning Kit, and Carry Case
* Representative image
Image of WTRBYK WEJTAP™ Power Unit, Large (Yellow) Frame/Removal Clip, Small (Red/Blue) Frame/Removal Clip, Cleaning Kit, and Carry Case

WEJTAP™ Power Unit, Large (Yellow) Frame/Removal Clip, Small (Red/Blue) Frame/Removal Clip, Cleaning Kit, and Carry Case

OR

Brand: Burndy

Catalog ID: WTRBYK

WEJTAP™ Power Unit, Large (Yellow) Frame/Removal Clip, Small (Red/Blue) Frame/Removal Clip, Cleaning Kit, and Carry Case.

Product details

General

Application

Tapping

Catalog Number

WTRBYK

Tool Type

Powder Actuated

Trade Name

WEJTAP™

Type

Powder Actuated

UPC

781810010785

UPC 14 Digit GTIN

00781810010785

Conductor Related

Crimping Ranges

ACSR: #8 AWG - 1590 Kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

WEJTAP™ Power Unit, Large (Yellow) Frame/Removal Clip, Small (Red/Blue) Frame/Removal Clip, Cleaning Kit, Carry Case

Pallet Quantity

28