BURNDY
Image of PAT644LILCB PATRIOT® 11-Ton Dieless Latch Head Battery Actuated Crimper, Hydraulic Self-Contained, Hard Case, No Batteries or Charger
Image of PAT644LILCB PATRIOT® 11-Ton Dieless Latch Head Battery Actuated Crimper, Hydraulic Self-Contained, Hard Case, No Batteries or Charger

PATRIOT® 11-Ton Dieless Latch Head Battery Actuated Crimper, Hydraulic Self-Contained, Hard Case, No Batteries or Charger

Brand: Burndy

Catalog ID: PAT644LILCB

PAT644 11T Dieless Latch Head Battery Crimper, Hard Case, No Batteries or Charger.

The PATRIOT® PAT644 dieless latch head crimper offers 355° head rotation and features range taking capabilities to crimp #4 AWG – 1000 kcmil. Compliant connections when used with the BURNDY® Engineered System.

  • Dieless System with range taking capability
  • #4 AWG -1000 kcmil Copper and Aluminum,#4 AWG - 556.5 kcmil ACSR, AAC, AAAC, ACAR
  • 355° Rotatable latch head
  • Audible pop-off indicates properly completed crimps
  • Ergonomically balanced

Product details

General

Application

Crimping

Application - For Use On

Copper, Aluminum, ACSR Terminals and Splices, Cable Pulling Heads

Battery Type

No Batteries Included (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Catalog Number

PAT644LILCB

Container Type

Hard Case

Crimp Force Capacity

12 ton

Die Type

Dieless

Power Source

No Charger

Tool Type

Battery Actuated Crimper

Trade Name

PATRIOT®

Type

Crimper

UPC

781810540886

UPC 14 Digit GTIN

00781810540886

Dimensions

Dimension - Height mm

0 mm

Dimensions

15.62 in x 3.25 in x 14.12 in

Height

14.12 in

Length

15.62 in

Weight

14.55 lb

Width

3.25 in

Conductor Related

Crimping Ranges

Copper: #4 AWG - 1000 kcmil; Copper Flex: #2 AWG - 777 kcmil; Aluminum: #6 AWG - 900 kcmil; ACSR #4 AWG - 556.5 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Crimper, Lanyard, Hard Case