BURNDY
TFV_HOOK_LOOP_STRAPS_Photo_BW
TFV_HOOK_LOOP_STRAPS_Photo_BW

TFV3BLU18, Cable Tie, Hook and Loop Strap, Royal Blue

Brand: Burndy

Catalog ID: TFV3BLU18

Polyethelyne hook laminated to a Nylon loop, Color: Royal Blue, 18.00" L, 0.50" W, 5.00" Bundle Dia.

Hook and Loop Cable Tie

Product details

General

Catalog Number

TFV3BLU18

Color

Blue

Material

POLYETHYLENE & NYLON

UPC

781810273432

UPC 14 Digit GTIN

00781810273432

Dimensions

Dimension - Bundle Diameter Max inch

5

Dimension - L Length Overall mm

457 mm

Dimension - Length Overall inch

18.00 in

Dimension - Width inch

0.50 in

Dimension - Width mm

13 mm

Certifications And Compliance

Certification - 94V0 Rated

Y

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

6

Minimum Pack Quantity

1

Pallet Quantity

1776