Brand: Burndy
Catalog ID: CASEPAT221
Application
Storage
Application - For Use On
Use with PAT221 Series Crimpers
Catalog Number
CASEPAT221
Container Type
Hard Case
Tool Type
Accessory
Type
Accessory
UPC
621945712256
Dimensions
19 in x 14 in x 4.8 in
Height
4.8 in
Length
19 in
Weight
4.3 lb
Width
14 in
Package Contents
Polymer Case Only, For PAT221 Crimpers