BURNDY
Image of PAT750CLILCBPB PATRIOT® 12-Ton Covered C-Head Battery Crimper, Hydraulic Self-Contained, No Batteries, No Charger, Nylon Pro Bag
Image of PAT750CLILCBPB PATRIOT® 12-Ton Covered C-Head Battery Crimper, Hydraulic Self-Contained, No Batteries, No Charger, Nylon Pro Bag

PATRIOT® 12-Ton Covered C-Head Battery Crimper, Hydraulic Self-Contained, No Batteries, No Charger, Nylon Pro Bag

OR

Brand: Burndy

Catalog ID: PAT750CLILCBPB

PAT750 12T Covered C-Head Battery Crimper, No Batteries, No Charger, Nylon Pro Bag.

The PATRIOT® PAT750 series is the most versatile 12-Ton crimper on the market. Featuring a C-head design and 1.65” jaw opening to crimp a vast range from #14 Sol - 750 kcmil. The only crimper with the patented T-Track alignment guide for use with BURNDY® HYGROUND®, as well as other asymmetrical connectors. UL Listed Connections when used with the BURNDY® Engineered System.

  • C-Head with 1.65" jaw opening
  • 355° head rotation
  • Uses U dies
  • Ergonomic design and overmolded handle for comfort grip
  • Patented T-Track alignment guide for HYGROUND® as well as other asymmetrical connectors
  • Accepts 2.0Ah-6.0Ah Makita Lithium-ion Batteries

Product details

General

Application

Crimping

Application - For Use On

Tension Sleeves, Taps, Aerial Cable, Terminals & Splices, HYGROUND® Compression Grounding

Battery Type

No Batteries Included (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Catalog Number

PAT750CLILCBPB

Container Type

Nylon Pro Bag

Crimp Force Capacity

12 ton

Die Type

U Die

EU RoHS Indicator

Contact Manufacturer

Power Source

No Charger

Tool Type

Battery Actuated Crimper

Trade Name

PATRIOT®

Type

Crimper

UPC

621945561465

Dimensions

Dimensions

15.75 in x 3.50 in x 13.50 in

Height

13.5 in

Jaw Width

1.65 in

Length

15.75 in

Weight

15.2 lb

Width

3.5 in

Electrical Ratings

Operating Voltage

18 VDC

Conductor Related

Crimping Ranges

Copper: #14 sol. - 750 kcmil; Aluminum: #8 sol. - 750 kcmil; ACSR: #4 AWG - 556.5 kcmil; Ground Rod: 1/2" - 1" diameter

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Crimper, Lanyard, Nylon Pro Bag

Pallet Quantity

12