BURNDY
Image of PAT46LWSLILCB PATRIOT® 15-Ton C-Head Battery Actuated Crimper, Hydraulic Self-Contained, Hard Case, No Batteries or Charger
Image of PAT46LWSLILCB PATRIOT® 15-Ton C-Head Battery Actuated Crimper, Hydraulic Self-Contained, Hard Case, No Batteries or Charger

PATRIOT® 15-Ton C-Head Battery Actuated Crimper, Hydraulic Self-Contained, Hard Case, No Batteries or Charger

Brand:

Burndy

Catalog ID:

PAT46LWSLILCB

PAT46 15T C-Head Battery Crimper, Hard Case, No Batteries or Charger.

The 15-Ton PATRIOT® PAT46 crimper with C-head design and 2” jaw opening accommodates its vast crimp range, from #8 AWG – 1500 kcmil. These crimpers have a 355° head rotation and use both BURNDY® P dies and U dies (with PUADP1 adapter), ensuring versatility for the user. Compliant connections when used with the BURNDY® Engineered System.

  • 2” jaw opening
  • Used with P dies
  • U dies with PUADP1 adapter (sold separately)
  • Light weight, scoop style C-head with 355Âş head rotation
  • Ergonomically balanced

Product details

General

Application

Crimping

Application - For Use On

Copper, Aluminum, ACSR Terminals and Splices

Battery Type

No Batteries Included (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Catalog Number

PAT46LWSLILCB

Container Type

Hard Case

Crimp Force Capacity

15 ton

Die Type

P Die and U Die with PUADP1 Adapter

Power Source

No Charger

Tool Type

Battery Actuated Crimper

Trade Name

PATRIOT®

Type

Crimper

UPC

781810672402

UPC 12 Digit

7818106724022

Dimensions

Dimension - Height mm

0 mm

Dimensions

18.44 in x 3.26 in x 12.88 in

Height

12.88 in

Jaw Width

2.00 in

Length

18.44 in

Weight

17.65 lb

Width

3.26 in

Electrical Ratings

Operating Voltage

18 VDC

Conductor Related

Crimping Ranges

Copper: #14 AWG Str. - 1500 kcmil; Aluminum: #8 AWG - 1250 kcmil; Ground Rod: 1/2"-1" diameter

Certifications And Compliance

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1

Package Contents

Crimper, Lanyard, Hard Case