BURNDY
Q2A282N_Photo_ColorCMYK
Q2A282N_Photo_ColorCMYK

Q2A1C, Two Conductor Two Hole Mounting Heavy Duty Copper Lug Connector, #4-1 AWG Str, 3/8" Stud, 1" Spacing, 2 Screws

Brand: Burndy

Catalog ID: Q2A1C2

Copper Terminal, 2 Hole, 4-1 AWG (Str), 3/8" Stud, 1" Stud Hole Spacing, 2 Screws.

  • QIKLUG™ Terminals feature compact size, high copper alloy terminal for joining cables to equipment pads or bars
  • Each element accommodates a wide range of cable
  • One-wrench installation

Product details

General

Application

For Copper Cable

Catalog Number

Q2A1C2

Connector Type

Duel Clamp

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

150 LBS/in

Material

Copper

Physical Attribute - Number of Holes

2

Physical Attribute - Number of Screws

2

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

Sub Brand

QIKLUG

Temperature Rating

194

Trade Name

QIKLUG™

Type

Bolted Lugs & Terminals

UPC

781810321089

UPC 14 Digit GTIN

00781810321089

Dimensions

Dimension - B Length inch

0.88 in

Dimension - Bolt Size fraction

3/8

Dimension - D inch

1.88 in

Dimension - F Width Center to Center inch

1.00 in

Dimension - Height fraction

1-1/16 in

Dimension - Height inch

1.06 in

Dimension - Height mm

26.9 mm

Dimension - Hole Size fraction

7/16

Dimension - Hole Size inch

0.44 in

Dimension - Hole Size mm

11 mm

Dimension - L Length Overall mm

73 mm

Dimension - Length Overall inch

2.88 in

Dimension - N inch

0.44 in

Dimension - Pad Width inch

1.50 in

Dimension - Stud Size inch

3/8

Dimension - Width fraction

1-13/16 in

Dimension - Width inch

1.81 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Str Size

4 AWG;3 AWG;2 AWG;1 AWG

Conductor - Copper Str Size Range

4 AWG-1 AWG

Conductor Size

4-1 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads