Brand: Burndy
Catalog ID: Q2A8C2
Catalog Number
Q2A8C2
Connector Type
Duel Clamp
Material
Copper
Physical Attribute - Number of Holes
2
Physical Attribute - Number of Screws
2
Physical Attribute - Screw Type
Hexagonal Bolt
Plated
N
Plating Type
Unplated
Temperature Rating
194
Trade Name
QIKLUG™
Type
Bolted Lugs & Terminals
UPC
781810176160
UPC 14 Digit GTIN
00781810176160
Dimension - Bolt Size fraction
1/2
Dimension - D inch
1.56 in
Dimension - F Width Center to Center inch
0.88 in
Dimension - Height fraction
1 in
Dimension - Height inch
1.00 in
Dimension - Height mm
25.4 mm
Dimension - Hole Size inch
0.56 in
Dimension - Hole Size mm
13 mm
Dimension - L Length Overall mm
60 mm
Dimension - Length Overall inch
2.38 in
Dimension - N inch
0.5 in
Dimension - Pad Width inch
1.25 in
Dimension - Width inch
1.69 in
Dimension - Width mm
43 mm
Rating - Minimum Voltage
600
Conductor - Copper Solid Size
14 AWG;13 AWG;12 AWG;11 AWG;10 AWG;9 AWG;8 AWG
Conductor - Copper Solid Size Range
14 AWG-8 AWG
Conductor - Copper Str Size
14 AWG;12 AWG;10 AWG;9 AWG;8 AWG
Conductor - Copper Str Size Range
14 AWG-8 AWG
Conductor Size
14-8 AWG
Conductor Type
CU C Str-Size
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Minimum Pack Quantity
1