Brand: Burndy
Catalog ID: QA1CT7
Catalog Number
QA1CT7
Connector Type
Single Clamp
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Number of Screws
1
Plated
N
Plating Type
Unplated
Temperature Rating
194
Trade Name
QIKLUG™
Type
Bolted Lugs & Terminals
UPC
781810095034
UPC 14 Digit GTIN
00781810095034
Dimension - B Length fraction
1-10/77 in
Dimension - D inch
0.94 in
Dimension - Height fraction
1-3/50 in
Dimension - Height inch
1.06 in
Dimension - Height mm
26.9 mm
Dimension - Hole Size inch
0.56 in
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
49 mm
Dimension - Length Overall inch
1.94 in
Dimension - N inch
0.5 in
Dimension - Pad Width inch
1.00 in
Rating - Minimum Voltage
600
Conductor - Copper Str Navy Size
30 (19) Navy;40 (19) Navy;50 (19) Navy
Conductor - Copper Str Navy Size Range
30 (19) Navy-50 (19) Navy
Conductor - Copper Str Size
4 AWG;3 AWG;2 AWG
Conductor - Copper Str Size Range
4 AWG-2 AWG
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
EX
UL Listed
No
Minimum Pack Quantity
1