BURNDY
QQA
QQA

QA282N, Heavy Duty Two Hole Mounting Copper Lug Connector, 3/0-4/0 AWG Str, 1/2" Stud, 1-3/4" Spacing, 1 Screw

Brand:

Burndy

Catalog ID:

QA282N

Copper Terminal, Heavy Duty, 2 Hole, 3/0-4/0 AWG (Str), 1/2" Stud, 1-3/4" Stud Hole Spacing, 1 Screw.

  • QIKLUG™ Terminals feature compact size, high copper alloy terminal for joining cables to equipment pads or bars
  • Each element accommodates a wide range of cable
  • One-wrench installation

Features: Type QA Heavy Duty, Compact, High Copper Alloy Terminal For Joining A Wide Range Of Cable To Equipment Pads Or Bar

Product details

General

Application

For Copper Cable

Catalog Number

QA282N

Connector Type

Single Clamp

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

250 LBS/in

Material

Copper

Physical Attribute - Number of Holes

2

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

Sub Brand

QIKLUG

Temperature Rating

194

Trade Name

QIKLUG™

Type

Bolted Lugs & Terminals

UPC

781810315163

UPC 12 Digit

7818103151633

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - D inch

3.12 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height fraction

1-5/16

Dimension - Height inch

1.31 in

Dimension - Height mm

33.3 mm

Dimension - Hole Size fraction

9/16

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

109 mm

Dimension - Length Overall inch

4.31 in

Dimension - N inch

0.62 in

Dimension - Pad Width inch

1.00 in

Dimension - Stud Size inch

1/2

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Str Navy Size

150 (61) Navy;200 (61) Navy

Conductor - Copper Str Navy Size Range

150 (61) Navy-200 (61) Navy

Conductor - Copper Str Size

3/0 AWG;4/0 AWG

Conductor - Copper Str Size Range

3/0 AWG-4/0 AWG

Conductor Size

3/0-4/0 AWG

Conductor Type

  • CU C Str-Size
  • CU C Str Navy-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads