BURNDY
QQA
QQA

QA312N, Heavy Duty Two Hole Mounting Copper Lug Connector, 250-350 kcmil, 1/2" Stud, 1-3/4" Spacing, 1 Screw

Brand: Burndy

Catalog ID: QA312N

Copper Terminal, Heavy Duty, 2 Hole, 250-350 kcmil, 1/2" Stud, 1-3/4" Stud Hole Spacing, 1 Screw

  • QIKLUG™ Terminals feature compact size, high copper alloy terminal for joining cables to equipment pads or bars
  • Each element accommodates a wide range of cable
  • One-wrench installation

Product details

General

Application

For Copper Cable

Catalog Number

QA312N

Connector Type

Single Clamp

Construction Material - Main

High Copper Alloy

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

325 LBS/in

Material

Copper

Physical Attribute - Number of Holes

2

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

Sub Brand

Mechanical Connector, QIKLUG

Temperature Rating

194

Trade Name

QIKLUG™

Type

QA

UPC

781810315729

UPC 14 Digit GTIN

00781810315729

Dimensions

Dimension - B Length fraction

1-15/79 in

Dimension - B Length inch

1.19 in

Dimension - Bolt Size fraction

1/2

Dimension - Cross Flats inch

0.75 in

Dimension - D inch

3.12 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height fraction

1-11/16

Dimension - Height inch

1.69 in

Dimension - Height mm

42.9 mm

Dimension - Hole Size fraction

9/16

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

113 mm

Dimension - Length Overall inch

4.44 in

Dimension - N inch

0.62 in

Dimension - Pad Width inch

1.19 in

Dimension - Stud Size inch

1/2

Dimension - Width inch

1.31 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Str Navy Size

250 (61) Navy;300 (91) Navy;350 (91) Navy

Conductor - Copper Str Navy Size Range

250 (61) Navy-350 (91) Navy

Conductor - Copper Str Size

250 kcmil;300 kcmil;350 kcmil

Conductor - Copper Str Size Range

250 kcmil-350 kcmil

Conductor Size

250-350 kcmil

Conductor Type

  • CU C Str-Size
  • CU C Str Navy-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads