BURNDY
QA262B_Photo_ColorCMYK
QA262B_Photo_ColorCMYK

QA34B, Heavy Duty One Hole Copper Lug Connector, 400-500 kcmil, 1/2" Stud, 1 Screw

Brand: Burndy

Catalog ID: QA34B

Copper Terminal, Heavy Duty, 1 Hole, 400-500 kcmil, 1/2" Stud, 1 Screw.

  • QIKLUG™ Terminals feature compact size, high copper alloy terminal for joining cables to equipment pads or bars
  • Each element accommodates a wide range of cable
  • One-wrench installation

Product details

General

Application

For Joining A Wide Range Of Copper Cable To Equipment Pads Or Bars

Catalog Number

QA34B

Connector Type

Single Clamp

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

375 LBS/in

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

Sub Brand

QIKLUG

Temperature Rating

194

Trade Name

QIKLUG™

Type

Bolted Lugs & Terminals

UPC

781810316122

UPC 14 Digit GTIN

00781810316122

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - D inch

1.62 in

Dimension - Height fraction

2

Dimension - Height inch

1.94 in

Dimension - Height mm

49.3 mm

Dimension - Hole Size fraction

17/32

Dimension - Hole Size inch

0.53 in

Dimension - Hole Size mm

13 mm

Dimension - L Length Overall mm

81 mm

Dimension - Length Overall inch

3.19 in

Dimension - N inch

0.81 in

Dimension - Pad Width inch

1.38 in

Dimension - Stud Size inch

1/2

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Str Navy Size

400 (127) Navy;500 (127) Navy

Conductor - Copper Str Navy Size Range

400 (127) Navy-500 (127) Navy

Conductor - Copper Str Size

400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size Range

400 kcmil-500 kcmil

Conductor Size

400-500 kcmil

Conductor Type

  • CU C Str-Size
  • CU C Str Navy-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads