BURNDY
QA262B_Photo_ColorCMYK
QA262B_Photo_ColorCMYK

QA4CB, Heavy Duty Copper Lug Connector, #8-4 AWG Str, 1/4" Stud, 5/8" Spacing, 1 Screw

Brand: Burndy

Catalog ID: QA4CB

Copper Terminal, Heavy Duty, 1 Hole, 8-4 AWG (Str), 1/4" Stud, 1 Screw.

  • QIKLUG™ Terminals feature compact size, high copper alloy terminal for joining cables to equipment pads or bars
  • Each element accommodates a wide range of cable
  • One-wrench installation

Product details

General

Application

For Joining A Wide Range Of Copper Cable To Equipment Pads Or Bars

Catalog Number

QA4CB

Connector Type

Single Clamp

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

110 LBS/in

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

Sub Brand

QIKLUG

Trade Name

QIKLUG™

Type

Bolted Lugs & Terminals

UPC

781810312766

UPC 14 Digit GTIN

00781810312766

Dimensions

Dimension - Bolt Size fraction

1/4

Dimension - D inch

0.62 in

Dimension - Height fraction

3/4 in

Dimension - Height inch

0.75 in

Dimension - Height mm

19.1 mm

Dimension - Hole Size fraction

9/32

Dimension - Hole Size inch

0.28 in

Dimension - Hole Size mm

7 mm

Dimension - L Length Overall mm

37 mm

Dimension - Length Overall inch

1.44 in

Dimension - N inch

0.31 in

Dimension - Pad Width inch

0.62 in

Dimension - Stud Size inch

1/4

Dimension - Width mm

16 mm

Weight

0.09 lb

Conductor Related

Conductor - Copper Str Navy Size

23 (7) Navy;30 (19) Navy;40 (19) Navy

Conductor - Copper Str Navy Size Range

23 (7) Navy-40 (19) Navy

Conductor - Copper Str Size

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - Copper Str Size Range

8 AWG-4 AWG

Conductor Size

8-4 AWG

Conductor Type

  • CU C Str-Size
  • CU C Str Navy-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads