Brand: Burndy
Catalog ID: QB4C
Catalog Number
QB4C
Connector Type
Right Angle
Installation Torque Recommended in-lb
110 LBS/in
Material
Copper
Physical Attribute - Number of Clamping Elements
1
Physical Attribute - Number of Holes
1
Physical Attribute - Number of Screws
1
Physical Attribute - Screw Type
Hexagonal Bolt
Plated
N
Plating Type
Unplated
Trade Name
QIKLUG™
Type
Bolted Lugs & Terminals
UPC
781810324202
UPC 14 Digit GTIN
00781810324202
Dimension - B Length fraction
3/4 in
Dimension - B Length inch
0.75 in
Dimension - Bolt Size fraction
1/4
Dimension - D inch
0.84 in
Dimension - Height fraction
1-1/32
Dimension - Height inch
1.03 in
Dimension - Height mm
26.2 mm
Dimension - Hole Size fraction
9/32
Dimension - Hole Size inch
0.28 in
Dimension - Hole Size mm
7 mm
Dimension - L Length Overall mm
35 mm
Dimension - Length Overall inch
1.38 in
Dimension - N inch
0.38 in
Dimension - Pad Width fraction
11/16 in
Dimension - Pad Width inch
0.63 in
Dimension - Stud Size fraction
1/4
Dimension - Stud Size inch
1/4
Dimension - Width inch
0.70 in
Dimension - Width mm
18 mm
Conductor - Copper Str Size
8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor - Copper Str Size Range
8 AWG-4 AWG
Conductor Size
8-4 AWG
Conductor Type
CU C Str-Size
Number of Conductors
1
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Minimum Pack Quantity
33