BURNDY
QDA28_Photo_ColorCMYK
QDA28_Photo_ColorCMYK

QDA28, Rounded Tongue Heavy Duty Copper Lug Connector, 3/0-4/0 AWG Str, 1/2" Stud, 1 Screw

Brand: Burndy

Catalog ID: QDA28

Copper Terminal, 1 Hole, 3/0-4/0 AWG (Str), 1/2" Stud, 1 Screw.

  • Compact, high copper alloy terminal
  • Joins a wide range of cable to equipment studs
  • Provides low contact resistance when gripped between two contact nuts
  • One-wrench installation

Product details

General

Application

For Joining A Wide Range Of Copper Cable To Equipment Studs

Catalog Number

QDA28

Connector Type

Single Clamp

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

250 LBS/in

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

Sub Brand

QIKLUG

Trade Name

QIKLUG™

Type

Bolted Lugs & Terminals

UPC

781810325322

UPC 14 Digit GTIN

00781810325322

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - Height fraction

1-5/16

Dimension - Height inch

1.31 in

Dimension - Height mm

33.3 mm

Dimension - Hole Size fraction

9/16

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

67 mm

Dimension - Length Overall inch

2.63 in

Dimension - Pad Width inch

1.25 in

Dimension - Stud Size inch

1/2

Dimension - Width inch

1.25 in

Dimension - Width mm

32 mm

Conductor Related

Conductor - Copper Str Navy Size

150 (61) Navy;200 (61) Navy

Conductor - Copper Str Navy Size Range

150 (61) Navy-200 (61) Navy

Conductor - Copper Str Size

3/0 AWG;4/0 AWG

Conductor - Copper Str Size Range

3/0 AWG-4/0 AWG

Conductor Size

3/0-4/0 AWG

Conductor Type

  • CU C Str-Size
  • CU C Str Navy-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads