BURNDY
Image of QN14F11X02D QN14F11X02D, Nylon Female Quick Disconnect For 16 - 14 AWG (.11 x .02)
Image of QN14F11X02D QN14F11X02D, Nylon Female Quick Disconnect For 16 - 14 AWG (.11 x .02)

QN14F11X02D, Nylon Female Quick Disconnect For 16 - 14 AWG (.11 x .02)

Brand: Burndy

Catalog ID: QN14F11X02D

Nylon Female Quick Disconnect For 16 - 14 AWG (.11 x .02).

QN14F11X02D.

  • Sleeved barrel
  • Insulated connector eliminate the need for post installation insulation
  • Funnel entry barrrel opening assures quick and easy wire insertion
  • Dimpled female socket detent ensures firm grip

Product details

General

Application

Female Disconnect

Catalog Number

QN14F11X02D

Connector Type

Female Quick Disconnect

EU RoHS Indicator

Under Review

Insulation

Y

Insulation Type

Nylon

Material

Brass

Plated

Y

Plating Type

Tin

Sub Brand

FINGRIP

Trade Name

FINGRIP™

Type

Disconnect Connectors

UPC

781810525616

UPC 14 Digit GTIN

00781810525616

Dimensions

Dimension - Length Overall inch

0.77 in

Dimension - Strip Length inch

3/8 in

Dimension - Width inch

0.11 in

Dimension - Width mm

3 mm

Electrical Ratings

Voltage - Maximum

300 V

Conductor Related

Conductor Range

#16 AWG to #14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - Industry Standards Met

UL310

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Carton Quantity

1200

Minimum Pack Quantity

100

Pallet Quantity

99999