BURNDY
QPX342C_Photo_ColorCMYK
QPX342C_Photo_ColorCMYK

QPX2828Y, Tin Plated Heavy Duty Copper Tapping Connector, 1/0-4/0 Run; 1/0-4/0 Tap

Brand: Burndy

Catalog ID: QPX2828Y

VERSITAP™ Mechanical Parallel Clamp for Copper and Aluminum; Run: 1/0 - 4/0 Str; Tap: 1/0 - 4/0 Str; 2" Length; 2-1/8" Width

  • VERSITAP™ Type QPX-Y Parallel Clamps for copper or aluminum are capable of Tee, Cross, Parallel, Butt and Tap configurations
  • Range-taking, only 10 connectors are required to accommodate conductor sizes from #6 Stranded to 1000 kcmil
  • Edges are rounded for easy taping

Product details

General

Application

For Use With Copper Or Aluminum Cable

Catalog Number

QPX2828Y

Connector Type

Universal Clamp

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

250 LBS/in

Material

Copper

Material - Hardware

DURIUM™ Silicon Bronze

Plated

Y

Plating Type

Tin

Sub Brand

VERSITAP

Trade Name

VERSITAP™

Type

QPX-Y, Universal

UPC

781810342404

UPC 14 Digit GTIN

00781810342404

Dimensions

Dimension - Height fraction

2 in

Dimension - Height inch

2.00 in

Dimension - Height mm

50.8 mm

Dimension - L Length Overall mm

51 mm

Dimension - Length Overall inch

2.00 in

Dimension - Width fraction

2-1/8 in

Dimension - Width inch

2.14 in

Dimension - Width mm

54 mm

Conductor Related

Conductor - AL Str Run

1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - AL Str Run Range

1/0 AWG-4/0 AWG

Conductor - AL Str Tap

1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - AL Str Tap Range

1/0 AWG-4/0 AWG

Conductor - Copper Str Run

1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Run Range

1/0 -4/0 AWG

Conductor - Copper Str Tap

1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Tap Range

1/0 -4/0 AWG

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1